Properties
Version | Battery |
Order No. | 1251070000 |
Type | CP A BATTERY 24V DC3.4AH |
GTIN (EAN) | 4050118043105 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.07.2021 |
Alternative product | [2789900000](~/p/2789900000) |
Depth | 137 mm |
Depth (inches) | 5.394 inch |
Height | 144 mm |
Height (inches) | 5.669 inch |
Width | 108 mm |
Width (inches) | 4.252 inch |
Net weight | 3,478 g |
Storage temperature | -15 °C...40 °C |
Ambient temperature | 0°...+40°C (Charging); -15°…+50°C (Discharging) |
Operating temperature | 0 °C...40 |
REACH SVHC | Lead 7439-92-1 |
SCIP | 30bf869c-8adc-4ed2-ad02-c1fec963e943 |
Temperature probe | NTC 100 kΩ |
Charging current, max. | 0.51 A |
Nominal capacity | 3.4 Ah |
Rated input voltage | 24 V DC |
Buffer time 10A | 11.3 min |
Buffer time 20A | 5 min |
Output current, max. | 25 A |
Overload and short circuit protection | 25 A fuse |
Parallel connection option | Yes |
Protection against inverse voltage | Yes |
Temperature probe | NTC 100 kΩ |
Clip-in foot | metal |
Max. perm. air humidity (operational) | 5 %…95 % RH |
Protection degree | IP20 |
Shock wall acc. to IEC 68227 | 30 g |
Vibration DIN rail/wall in accordance with IEC 68-2-6 | 0.7 / 0.7 g |
Protection class | III, with no ground connection, for SELV |
Conductor cross-section, AWG/kcmil , max. | 10 |
Conductor cross-section, AWG/kcmil , min. | 22 |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Wire connection cross section, flexible (input), max. | 6 mm² |
Conductor cross-section, AWG/kcmil , max. | 10 |
Conductor cross-section, AWG/kcmil , min. | 22 |
Conductor cross-section, flexible , max. | 6 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Number of terminals | 2 (+ / -) |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Number of terminals | 2 |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | Pluggable screw connection |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 28 |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Certificate no. (cULus) | E349959 |
Institute (cULus) | CULUS |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37676) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204363) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1251070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1251070000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1251070000&norm=0) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68799) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-01 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E349959 |
Accessories
-
Item No.:1478990000Packaging unit:50 PC
End bracket, Wemid, black, Rail: TS 35, when screwed in
-
Item No.:1479000000Packaging unit:50 PC
End bracket, Wemid, black, Rail: TS 35, when screwed in
-
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
Power SuppliesAccessoriesInstallation