Dopuszczenia
Schválení
ROHS
UL File Number Search
Certificate No. (cURus)
General ordering data
Číslo objednávky
Type
GTIN (EAN)
Qty.
Product data
Packaging
Dimensions and weights
Net weight
Zgodność produktu z wymogami środowiska naturalnego
Stav souladu se směrnicí RoHS
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Parametry systemu
Product family
Type of connection
Wire connection method
Pitch in mm (P)
Pitch in inches (P)
Conductor outlet direction
Number of poles
L1 in mm
L1 in inches
Number of rows
Número de filas de polos
Csupaszolási hossz
Tightening torque, min.
Tightening torque, max.
Clamping screw
Screwdriver blade
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Ónozás típusa
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
결선에 적합한 컨덕터
Clamping range, min.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Stranded, min. H07V-R
Stranded, max. H07V-R
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Dane znamionowe wg IEC
Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
Rated current (Use group B / CSA)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Intensidad nominal (Use Group B / UL 1059)
Section de raccordement de câble AWG, min.
Wire cross-section, AWG, max.
Reference to approval values
Packing
Packaging
VPE length
VPE width
VPE height
Important note
Poznámky
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0