Properties
Version | Tools, Crimping tool for wire-end ferrules, 6mm², 16mm², Trapezoidal crimp |
Order No. | 9040540000 |
Type | CRIMPER 16 Z |
GTIN (EAN) | 4008190461447 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 78 mm |
Height (inches) | 3.071 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Length | 200 mm |
Length (inches) | 7.874 inch |
Net weight | 373.61 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for wire-end ferrules 6 - 16mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 6 |
Conductor cross-section, min. AWG | AWG 10 |
Crimping range, max. | 16 mm² |
Crimping range, min. | 6 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Drive | mechanical |
Wire end ferrules cross-section, max. | 16 mm² |
Wire end ferrules cross-section, min. | 6 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |