Properties
Version | Enclosures, AutomationController, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: PC-ABS, untreated, Light Grey |
Order No. | 8000142794 |
Type | CVM PLC 100 CABTITE PSU 24V |
GTIN (EAN) | 4099987105651 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5.197 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Net weight | 8,788.488 g |
Operating temperature | -20 °C...60 °C |
Humidity | 10% to 95%, non-condensing as per DIN EN 61131-2 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated voltage for surge voltage class / pollution degree II/2 | 500 V |
Insulating material | PC |
Insulating material group | II |
Material | PC-ABS |
Surface finish | untreated |
Colour | Light Grey |
Colour chart (similar) | RAL 7035 |
Protection degree | IP66 |
Adjacent | Yes, no gap |
DIN Rail compatibility | TS 35 |
Direct mounting possible | Yes |
Housing version | Plastic, protective insulation |
Shielding | No |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Marker integrateable | Yes |
Cut out as preperation for functional port integrated | Yes |
Continuous current of cross-connection | 100 mA |
Cross-connection | No |
Number of connection levels | 100 |
Number of poles | 100 |
Tightening torque, min. | 0.8 Nm |
Tightening torque, max. | 0.8 Nm |
Version | AutomationController |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-92 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-02-04 |
ECLASS 14.0 | 27-19-02-04 |