Properties
Version | Single- and multi-pole terminal strip, Screw connection, white, Number of connections: 4, V-2, PA 66 |
Order No. | 0244060000 |
Type | D 2 MK5/2 PA/NA |
GTIN (EAN) | 4008190071844 |
Qty. | 50 items |
Depth | 7.7 mm |
Depth (inches) | 0.303 inch |
Height | 4,000 mm |
Height (inches) | 157.48 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 1.72 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | white |
UL 94 flammability rating | V-2 |
Version | For the mounting rails |
End cover plate required | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of mounting | Direct mounting |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Connection direction | on side |
Number of connections | 4 |
Type of connection | Screw connection |
Installation advice | Direct mounting |
Number of poles | 2 |
Pollution severity | 3 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0244060000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC001284 |
ETIM 7.0 | EC001284 |
ETIM 8.0 | EC001284 |
ETIM 9.0 | EC001284 |
ECLASS 9.0 | 27-14-11-06 |
ECLASS 9.1 | 27-14-11-06 |
ECLASS 10.0 | 27-14-11-06 |
ECLASS 11.0 | 27-14-11-06 |
ECLASS 12.0 | 27-14-11-06 |
ECLASS 13.0 | 27-14-11-06 |
ECLASS 14.0 | 27-14-11-06 |
ROHS | Conform |