Properties
Version | Field Power® sealing insert, Blank seal, IP30, with corresponding enclosure, TPE-U |
Order No. | 1967600000 |
Type | DGSB IP30 D0 PT6 |
GTIN (EAN) | 4032248688746 |
Qty. | 10 items |
Depth | 3.15 mm |
Depth (inches) | 0.124 inch |
Height | 23.51 mm |
Height (inches) | 0.926 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 1.6 g |
Storage temperature | -40 °C...55 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | TPE-U |
Silicone | No |
Colour | grey |
Design | Blank seal |
Protection degree |
IP30
with corresponding enclosure |
Mounting position, installation notice | in FieldPower® IP30 sealing slot |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® BOX, BOX FUSE and Terminal variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_42270) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93932) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1967600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1967600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
ROHS | Conform |
Is accessory of
-
Item No.:1206530000Packaging unit:1 PC
FieldPower® Box, IP20, in complete state, Polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1963570000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
-
Item No.:1111910000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
Distribution BoxesFieldPower® Power bus distributorPower bus distributorConnection box for MP-Bus Belimo
Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 30