Properties
Version | Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue |
Order No. | 0590280000 |
Type | DK 4QV/32 BL |
GTIN (EAN) | 4008190038762 |
Qty. | 25 items |
Delivery status | Discontinued |
Available until | 28.11.2023 |
Depth | 59.5 mm |
Depth (inches) | 2.343 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 14.41 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
Material | PA 66 |
Colour | blue |
UL 94 flammability rating | V-2 |
Certificate No. (ATEX) | TUEV18ATEX8210U |
Certificate No. (IECEX) | IECEXTUR18.0020U |
Max. voltage (ATEX) | 275 V |
Current (ATEX) | 28 A |
Wire cross section max. (ATEX) | 4 mm² |
Max. voltage (IECEX) | 275 V |
Current (IECEX) | 28 A |
Wire cross section max. (IECEX) | 4 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
Vertically cross-connected for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail | TS 32 |
N-function | Yes |
PE function | No |
PEN function | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Clamped |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 8 mm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.5 Nm |
Torque level with DMS electric screwdriver | 2 |
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-124 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Rail | TS 32 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 4 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 32 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 27 A |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80315)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253957) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80313) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80314) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89242) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178470) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253958) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36600) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96726) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0590280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0590280000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0590280000&norm=0) |
User Documentation |
[Operating instructions_WDKV_DKV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35522)
[NTI DK 4QV/32](https://mdcop.weidmueller.com/mediadelivery/asset/900_80318) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:0359000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
-
-
-
-
-
Item No.:0438560000Packaging unit:20 PC
End plate (terminals), 51 mm x 1.5 mm, beige
-
-
-
-
Item No.:0526400000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, 27 A, grey
-
Item No.:0535200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, 27 A, grey
-
-
-
-
-
Item No.:0607000000Packaging unit:20 PC
Partition plate (terminal), Intermediate plate, 80 mm x 70 mm, dark brown
-
Item No.:0190260000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0363360000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:1011320000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:0446700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, 32 A, grey
-
Item No.:0197000000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, 32 A, grey
-
Item No.:0206160000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 32, when screwed in
-
Item No.:1059100000Packaging unit:20 PC
End plate (terminals), 69 mm x 1.5 mm, dark beige
-
Item No.:0482900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
-
Item No.:0482800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
-
Item No.:0482700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
-
Item No.:0336400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0368500000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: No, 24 A, grey
-
Item No.:0336600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0368200000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: No, 24 A, grey
-
Item No.:0368300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: No, 24 A, grey
-
Item No.:0368400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: No, 24 A, grey
-
Item No.:0368600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:1238280000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, yellow
-
Item No.:1238330000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, grey
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:1238310000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, green
-
Item No.:1238290000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, blue
-
Item No.:1912090000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, orange
-
Item No.:0383560000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 35, when screwed in
-
-
-
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), Intermediate plate, 86 mm x 62 mm, dark beige
-
Item No.:0303400000Packaging unit:50 PC
Terminal cover, PVC, yellow, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm
-
Item No.:0297900000Packaging unit:50 PC
Terminal cover, PVC, yellow, Height: 24 mm, Width: 18 mm, Depth: 1 mm
-
-
-
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:1038650000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification