Properties
Version | DMS 3, Mains-operated torque screwdriver |
Order No. | 9007440000 |
Type | DMS 3 |
GTIN (EAN) | 4008190404987 |
Qty. | 1 items |
Height | 127 mm |
Height (inches) | 5 inch |
Width | 239 mm |
Width (inches) | 9.409 inch |
Diameter | 35 mm |
Net weight | 411.23 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Description of article | Mains-operated torque screwdriver with 1/4" drive |
Battery voltage | 2.4 V |
Bit holder | 1/4" DIN 3126 Form E6.3 |
Idling speed | 200 u. 400 min-1 |
Rated voltage | 2.4 V |
Rechargeable batteries | Ni-Mh cells |
Torque setting, max. | 15 Nm |
Torque setting, min. | 15 Nm |
Weight | 400 g |
Weight of rechargeable battery | 122 g |
Torque setting, max. | 15 Nm |
Torque setting, min. | 15 Nm |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101179) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001395 |
ETIM 7.0 | EC001395 |
ETIM 8.0 | EC001395 |
ETIM 9.0 | EC001395 |
ETIM 10.0 | EC001395 |
ECLASS 9.0 | 21-05-21-90 |
ECLASS 9.1 | 21-04-04-17 |
ECLASS 10.0 | 21-05-21-90 |
ECLASS 11.0 | 21-05-08-90 |
ECLASS 12.0 | 21-05-08-90 |
ECLASS 13.0 | 21-05-08-90 |
ECLASS 14.0 | 21-05-08-90 |
ECLASS 15.0 | 21-05-08-90 |
Approvals |  |
ROHS | Conform |