Properties
Version | OMNIMATE Power - series WGK, Feed-through terminal |
Order No. | 1250630000 |
Type | DP VWGK 6 BK BX |
GTIN (EAN) | 4050118041712 |
Qty. | 50 items |
Product data | UL: |
Height | 31.5 mm |
Height (inches) | 1.24 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Length | 15.5 mm |
Length (inches) | 0.61 inch |
Net weight | 1.12 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series WGK |
Insulating material | Wemid (PA) |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard | IEC 60664-1 |
VPE length | 131 mm |
VPE width | 87 mm |
VPE height | 23 mm |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_99193) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1250630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1250630000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2484800000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 6 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2484810000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 6 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
-
Item No.:2484680000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 6 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE Power10 mm²Solder connectionVWGK 6