EcoLine series B
Features of EcoLine Series B Switches
- Covers the most common port combinations with RJ45 and SFP ports for flexible usage
- Network availability is strongly increased thanks to Broadcast Storm Protection
- Support real time communication e.g. in PROFINET networks due to the "Quality of Service" functionality – "PROFINET Conformance Class A"
- Very small design for installation in places where space is critical
- A rotatable DIN-rail-clip allows use at locations offering very limited vertical space such as installation cabinets
- The AC voltage input enables use without a switching power supply to save cost in e.g. building automation
- Plastic-free, handling optimized packaging for fast processing and environmental friendliness
-
N.º de artículo:2828540000Unidad de embalaje:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP40, -40 °C...75 °C
-
Tuotteen tunnus:2828560000VPE:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP40, -40 °C...75 °C
-
Tuotteen tunnus:2828590000Conditionnement:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP40, -10 °C...60 °C
-
Référence produit:2828550000Conditionnement:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP40, -40 °C...75 °C
-
Référence produit:2828570000Csomagolási egység:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP40, -40 °C...75 °C
-
Cikkszám:2828600000Csomagolási egység:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP40, -40 °C...75 °C
-
N. articolo:2828580000Confezione:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP40, -40 °C...75 °C
Added to Your Shopping Cart