Properties
Version | Accessories, Adjustment block |
Order No. | 9005800000 |
Type | EINSTELLBLOCK CST |
GTIN (EAN) | 4008190209681 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 9 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Spare CST setting block |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.0 | 21-01-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-01-90-90 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |