Properties
Version | ELS, Insert markers, 40 x 7 mm, yellow |
Order No. | 1045650000 |
Type | ELS 7/40 MC NE GE |
GTIN (EAN) | 4032248779635 |
Qty. | 40 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 1.92 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 8 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 7 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59883) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1045650000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1045650000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1461730000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 grey
-
Item No.:1631930000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige
-
Item No.:1762370000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 beige
MarkersTerminal markersRelated markersTag holderSchT group marker carrier
Is accessory of
-
Item No.:1631930000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige
-
Item No.:1762370000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 beige
-
Item No.:1461730000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 grey
MarkersTerminal markersRelated markersTag holderSchT group marker carrier