Properties
Version | Accessories, Cutter holder |
Order No. | 1512790000 |
Type | ERME SPX UL XL |
GTIN (EAN) | 4050118320428 |
Qty. | 1 items |
Depth | 11.2 mm |
Depth (inches) | 0.441 inch |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Cutter holder for Stripax UL XL |
Colour | red |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 2.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |