Properties
Version | ESG, Device markers x 15 mm, PA 66, Colour: To customer specification |
Order No. | 1346320000 |
Type | ESG 6.6/15 BHZ 5.00 SDR |
GTIN (EAN) | 4050118151183 |
Qty. | 200 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 6.6 mm |
Height (inches) | 0.26 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.293 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
BHZ
ACT 20 |
Colour | To customer specification |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
UL 94 flammability rating | V-2 |
Width | 15 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1346320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1989210000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1497670000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1989200000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1069370000Packaging unit:108 PC
PCB plug-in connector Blue release lever BHZ 5.00/03/90LH SN BK/BL BX; cod. 02
-
Item No.:1063270000Packaging unit:108 PC
PCB plug-in connector Orange release lever BHZ 5.00/03/90LH SN BK/OR BX; cod. 02
-
Item No.:1069340000Packaging unit:108 PC
PCB plug-in connector Black release lever BHZ 5.00/03/90LH SN BK/BK BX; cod. 02
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors three pole - CH20M17Female plugs - PUSH IN spring connection
Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors three pole - CH20M17Female plugs - Clamping yoke screw connection