Properties
Version | ESG, Device markers x 15 mm, PA 66, Colour: white |
Order No. | 1082520000 |
Type | ESG 6.6/15 BHZ 5.00/03 |
GTIN (EAN) | 4032248845323 |
Qty. | 200 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 6.6 mm |
Height (inches) | 0.26 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.455 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
BHZ
ACT 20 |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Width | 15 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60336) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1082520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1082520000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1497670000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1989200000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1989210000Packaging unit:108 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, PUSH IN with actuator, Box
-
Item No.:1063270000Packaging unit:108 PC
PCB plug-in connector Orange release lever BHZ 5.00/03/90LH SN BK/OR BX; cod. 02
-
Item No.:1069370000Packaging unit:108 PC
PCB plug-in connector Blue release lever BHZ 5.00/03/90LH SN BK/BL BX; cod. 02
-
Item No.:1069340000Packaging unit:108 PC
PCB plug-in connector Black release lever BHZ 5.00/03/90LH SN BK/BK BX; cod. 02
-
Item No.:2489910000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output, Power cable can be connected to the terminals
-
Item No.:2044850000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output
-
Item No.:2044840000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:2633940000Packaging unit:1 PC
Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010