Properties
Version | ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent |
Order No. | 1912130000 |
Type | ESG 8/13.5/43.3 SAI AU |
GTIN (EAN) | 4032248541164 |
Qty. | 5 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 13.5 mm |
Width (inches) | 0.531 inch |
Net weight | 9.76 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | WI SAI ACTIVE |
Colour | Transparent |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Width | 13.5 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64766) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1912130000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1912130000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1453210000Packaging unit:1 PC
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
-
Item No.:8965350000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel
-
Item No.:8965370000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel
-
Item No.:2456080000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 2-channel
-
Item No.:8965380000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel
-
Item No.:2456060000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 1-channel
-
Item No.:2456050000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NO contact, 1-channel
-
Item No.:2456090000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: relay, NC contact, 2-channel
-
Item No.:8965360000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 1-channel
-
Item No.:2456070000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 1-channel
-
Item No.:8965390000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 2-channel
-
Item No.:2456100000Packaging unit:1 PC
EX signal isolating converter, Ex-input: NAMUR sensor/switch, Safe-output: Optocoupler, 2-channel
-
Item No.:8965500000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Item No.:2456870000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus, Optional connection of backup supply
-
Item No.:2456160000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 1-channel
-
Item No.:2456170000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 2-channel
-
Item No.:8965450000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 1-channel
-
Item No.:1510540000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510290000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510440000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510390000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510470000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:2044850000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output
-
Item No.:2489910000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output, Power cable can be connected to the terminals
-
Item No.:1510330000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510320000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
-
Item No.:1510280000Packaging unit:1 PC
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
-
Item No.:2456140000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
-
Item No.:8965440000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel
-
Item No.:8965430000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
-
Item No.:2456150000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel
-
Item No.:2447940000Packaging unit:1 PC
Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm)
-
Item No.:7940045760Packaging unit:1 PC
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
-
Item No.:7760054361Packaging unit:1 PC
Limit value monitoring, Input: 3-phase voltage, Relay output
-
Item No.:2495690000Packaging unit:1 PC
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
-
Item No.:1238910000Packaging unit:1 PC
Limit value monitoring, Input: temperature, R, U, I, Relay output, 90…264 V AC power supply
-
Item No.:7760054359Packaging unit:1 PC
Limit value monitoring, Input: single-phase voltage, Relay output
-
Item No.:7760054352Packaging unit:1 PC
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
-
Item No.:1477420000Packaging unit:1 PC
Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
-
Item No.:2816700000Packaging unit:1 PC
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
-
Item No.:1545720000Packaging unit:1 PC
Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply
-
Item No.:2816690000Packaging unit:1 PC
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
-
Item No.:1481960000Packaging unit:1 PC
Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
-
Item No.:2456860000Packaging unit:1 PC
Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
-
Item No.:1481970000Packaging unit:1 PC
Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
-
Item No.:2495700000Packaging unit:1 PC
Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply
-
Item No.:1067250000Packaging unit:1 PC
Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V
-
Item No.:7760054233Packaging unit:1 PC
Temperature converter, Input : Temperature, PT100, Output : 0(4)-20 mA
-
Item No.:7760054188Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x 0(4) - 20 mA
-
Item No.:7760054236Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA
-
Item No.:7760054234Packaging unit:1 PC
Temperature converter, Input : Temperature, thermocouple, Output : 0(4)-20 mA
-
Item No.:2456850000Packaging unit:1 PC
Signal converter/insulator, Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
-
Item No.:7760054184Packaging unit:1 PC
Temperature converter, Input : Temperature, thermocouple, Output : 0(4)-20 mA
-
Item No.:2448100000Packaging unit:1 PC
Temperature converter, Limit value monitoring, Input : Temperature, Resistance, Potentiometer, Output : I/U universal, Transistor (Alarm)
-
Item No.:7760054305Packaging unit:1 PC
Limit value monitoring, Input : Temperature, PT100, Output : 2 x relays
-
Item No.:2448110000Packaging unit:1 PC
Temperature converter, Limit value monitoring, Input : Temperature, Resistance, Potentiometer, Output : I/U universal, Transistor (Alarm)
-
Item No.:2456840000Packaging unit:1 PC
Limit value monitoring, Input: temperature, R, U, I, Relay output, 24 V DC power supply
-
Item No.:7760054187Packaging unit:1 PC
Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA
-
Item No.:2044840000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510240000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510420000Packaging unit:1 PC
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510370000Packaging unit:1 PC
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:7760054356Packaging unit:1 PC
Passive isolator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:7760054120Packaging unit:1 PC
Passive isolator, Input : 0-5 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:7760054353Packaging unit:1 PC
Passive isolator, Input : 0-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:2619390000Packaging unit:1 PC
Passive isolator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered), Signal distributor, Output current loop powered
-
Item No.:7760054358Packaging unit:1 PC
Passive isolator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed
-
Item No.:7760054118Packaging unit:1 PC
Passive isolator, Input : 0-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:7760054357Packaging unit:1 PC
Passive isolator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA, Signal converter/isolator, Input current loop feed
-
Item No.:7760054354Packaging unit:1 PC
Passive isolator, Input : 4-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:7760054121Packaging unit:1 PC
Passive isolator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Capacitive, Output current loop powered
-
Item No.:7760054124Packaging unit:1 PC
Passive isolator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed
-
Item No.:7760054119Packaging unit:1 PC
Passive isolator, Input : 4-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered
-
Item No.:7760054123Packaging unit:1 PC
Passive isolator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA, Signal converter/isolator, Input current loop feed
-
Item No.:8965480000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel
-
Item No.:8965470000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
-
Item No.:2456190000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel
-
Item No.:1506200000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
-
Item No.:2489680000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
-
Item No.:7760054306Packaging unit:1 PC
Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator
-
Item No.:7760054117Packaging unit:1 PC
Isolating amplifier, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®
-
Item No.:2514620000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
-
Item No.:2514640000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
-
Item No.:2514650000Packaging unit:1 PC
Isolating amplifier, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
-
Item No.:1537750000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
-
Item No.:2489740000Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
-
Item No.:7760054131Packaging unit:1 PC
Signal converter/insulator, Input : -10…0…+10 V, Output : -10…0…+10 V, Signal converter/isolator
-
Item No.:7760054114Packaging unit:1 PC
Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
-
Item No.:1318220000Packaging unit:1 PC
ACT20X, EX signal isolating converter, 1-channel version, Output-loop powered
-
Item No.:2456200000Packaging unit:1 PC
EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel
-
Item No.:8965490000Packaging unit:1 PC
EX signal isolating converter, Ex-output: U, I, R,ϑ, Safe-output: 4-20mA/ relay, 1-channel
-
Item No.:2514630000Packaging unit:1 PC
Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Voltage supply also via CH20M rail bus, Signal distributor, HART®
-
Item No.:1506220000Packaging unit:1 PC
Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Voltage supply also via CH20M rail bus, Signal distributor, HART®
-
Item No.:7760054115Packaging unit:1 PC
Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Signal distributor, HART®
-
Item No.:2489710000Packaging unit:1 PC
Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Signal distributor, HART®
-
Item No.:8965410000Packaging unit:1 PC
EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 60 mA
-
Item No.:2456110000Packaging unit:1 PC
EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 35 mA
-
Item No.:8965420000Packaging unit:1 PC
EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 2-channel, Output current : max. 35 mA
-
Item No.:8965400000Packaging unit:1 PC
EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 35 mA
-
Item No.:2456120000Packaging unit:1 PC
EX signal isolating converter, Safe-input: relay, Ex-output: Opto module, 1-channel, Output current : max. 60 mA