ESG 9/11 K MC NE WS

ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive

Item No. 1857440000

Properties

Is accessory of

    ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullSets - RJ45
  • IE-BS-V04P-RJ45-FJ-B
    Item No.:
    1963730000
    Packaging unit:
    1 PC

    Flange RJ45, IP67, Variant 4, IDC, PROFINET, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-BS-V04P-RJ45-FJ-A
    Item No.:
    1963500000
    Packaging unit:
    10 PC

    Flange RJ45, IP67, Variant 4, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V04P-RJ45-FH
    Item No.:
    1963160000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V04P-RJ45-FH-B
    Item No.:
    1271240000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V04P-RJ45-TH
    Item No.:
    1963180000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V04P-RJ45-FH-BP
    Item No.:
    1963170000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V04P-RJ45-TH-BP
    Item No.:
    1963190000
    Packaging unit:
    1 PC

    RJ45 crimp plug, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-BS-V04P-RJ45-C
    Item No.:
    1963490000
    Packaging unit:
    10 PC

    Flange RJ45, IP67, Variant 4, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NC contact
  • DRH174024LT
    Item No.:
    1219950000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174730LT
    Item No.:
    1220030000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174524LT
    Item No.:
    1219990000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH174548LT
    Item No.:
    1220010000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
  • SCS 24VDC P1SIL3ES LL
    Item No.:
    2633940000
    Packaging unit:
    1 PC

    Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010

  • Service InterfacesFrontCom® Micro IP65 service interfaceRJ45
  • IE-FCM-RJ45-FJ-P
    Item No.:
    1018830000
    Packaging unit:
    10 PC

    FrontCom Micro RJ45 module, PROFINET

  • IE-FCM-RJ45-C
    Item No.:
    1018790000
    Packaging unit:
    10 PC

    FrontCom Micro RJ45 coupling

  • IE-FCM-RJ45-FJ-A
    Item No.:
    1018810000
    Packaging unit:
    10 PC

    FrontCom Micro RJ45 module, TIA-568A

  • IE-FCM-RJ45-FJ-B
    Item No.:
    1018820000
    Packaging unit:
    10 PC

    FrontCom Micro RJ45 module, TIA-568A

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet RJ45Coupling
  • IE-TO-RJ45-C
    Item No.:
    8946920000
    Packaging unit:
    10 PC

    Mounting rail outlet, RJ45, Coupling, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetSets - RJ45
  • IE-PS-V01P-RJ45-TH
    Item No.:
    1012470000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01P-RJ45-FH
    Item No.:
    1012490000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Variant 1 plastic, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01P-RJ45-FH-BP
    Item No.:
    1012570000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01P-RJ45-TH-BP
    Item No.:
    1012560000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 1 plastic, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays3 CO contacts
  • DRL373048L
    Item No.:
    2765230000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetSets - RJ45
  • IE-PS-V01M-RJ45-TH
    Item No.:
    1963140000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01M-RJ45-FH-BP
    Item No.:
    1963130000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01M-RJ45-FH
    Item No.:
    1963120000
    Packaging unit:
    10 PC

    RJ45 plug, no tools required, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V01M-RJ45-TH-BP
    Item No.:
    1963150000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletSC-Duplex
  • IE-TO-SCD-SM
    Item No.:
    8946980000
    Packaging unit:
    1 PC

    Mounting rail outlet, fibre-optic, SC duplex, Singlemode, IP20

  • IE-TO-SCD-MM
    Item No.:
    8946970000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, SC duplex, Multimode, GOF, POF, IP20

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWithout monitoring
  • SCS 24VDC P1SIL3DS
    Item No.:
    1303890000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)2 NO contacts
  • DRH276048LT
    Item No.:
    1220170000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO contact
  • DRH173220LT
    Item No.:
    1219880000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173110LT
    Item No.:
    1219870000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH173524LT
    Item No.:
    1219890000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL4 CO contact
  • DRL573110L
    Item No.:
    2765290000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573048L
    Item No.:
    2765280000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573024L
    Item No.:
    2765270000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573730L
    Item No.:
    2765480000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • DRL573615L
    Item No.:
    2765470000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullSets - hybrid
  • IE-PS-V14M-HYB-10P
    Item No.:
    1072910000
    Packaging unit:
    10 PC

    Hybrid plug, Cat.5 (ISO/IEC 11801)

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullEmpty housingsEmpty housings - RJ45 / Hybrid
  • IE-PH-V14M-RJ
    Item No.:
    1011560000
    Packaging unit:
    10 PC

    Empty enclosure

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW3 CO contact
  • DRW373024LT
    Item No.:
    2765650000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373900LT
    Item No.:
    2765580000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 400 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW373220LT
    Item No.:
    2765680000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletLC-Duplex
  • IE-TO-LCD-MM
    Item No.:
    8947010000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, LC Duplex, Multimode, GOF, POF, IP20

  • IE-TO-LCD-SM
    Item No.:
    8947020000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, LC Duplex, Singlemode, IP20

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet USB
  • IE-TO-USB
    Item No.:
    8946960000
    Packaging unit:
    1 PC

    Terminal rail outlet, USB, IP20

  • IE-TO-USB-AB
    Item No.:
    1438180000
    Packaging unit:
    1 PC

    Terminal rail outlet, USB, IP20

  • Service InterfacesFrontCom® Micro IP65 service interfaceUSB
  • IE-FCM-USB-AB
    Item No.:
    1222550000
    Packaging unit:
    10 PC

    FrontCom Micro USB coupling, USB 2.0, Typ A-B

  • IE-FCM-USB-A
    Item No.:
    1018840000
    Packaging unit:
    10 PC

    FrontCom Micro USB coupling, USB 2.0, Type A

  • IE-FCM-USB-3.0-A
    Item No.:
    1427960000
    Packaging unit:
    10 PC

    FrontCom Micro USB coupling, USB 3.0, Type A

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Individual relaysDRH DC relay (with blow-out magnet)1 NO contact and 1 NC contact
  • DRH275548LT
    Item No.:
    1220110000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275048LT
    Item No.:
    1220060000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullSets - RJ45
  • IE-PS-V14M-RJ45-TH
    Item No.:
    1012160000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-PS-V14M-RJ45-TH-P
    Item No.:
    2768740000
    Packaging unit:
    10 PC

    RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)

  • IE-PS-V14M-RJ45-FH-P
    Item No.:
    1012170000
    Packaging unit:
    10 PC

    Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullEmpty housings
  • IE-PH-V04P
    Item No.:
    1962520000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, Variant 4 to IEC 61076-3-106, IP67

  • IE-BH-V04P
    Item No.:
    1963520000
    Packaging unit:
    10 PC

    Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67

  • IE-PH-V04P-BP
    Item No.:
    1962530000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, bending protection, Variant 4 to IEC 61076-3-106, IP67

  • IE-CC-V04P
    Item No.:
    1045960000
    Packaging unit:
    10 PC

    Coupling, IP67, Variant 4 to IEC 61076-3-106

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 metal bayonetEmpty housing
  • IE-PH-V01M-BP
    Item No.:
    1962560000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67

  • IE-PH-V01M
    Item No.:
    1962550000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRW2 CO contact
  • DRW273730LT
    Item No.:
    2765520000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273024LT
    Item No.:
    2765600000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273048LT
    Item No.:
    2765610000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273524LT
    Item No.:
    2765490000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273012LT
    Item No.:
    2765590000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRW273615LT
    Item No.:
    2765510000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Individual relays4 CO contacts
  • DRL573220L
    Item No.:
    2765300000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 4, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletSC-RJ
  • IE-TO-SCRJ-MM
    Item No.:
    8946990000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, SCRJ, Multimode, GOF, POF, IP20

  • IE-TO-SCRJ-SM
    Item No.:
    8947000000
    Packaging unit:
    10 PC

    Mounting rail outlet, fibre-optic, SCRJ, Singlemode, IP20

  • ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetEmpty housings
  • IE-PH-V01P
    Item No.:
    1012440000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, IP67

  • IE-PH-V01P-BP
    Item No.:
    1012460000
    Packaging unit:
    10 PC

    Empty enclosure, Plug housing, bending protection, IP67

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 relay De-energized to SafeWith monitoring
  • SCS 24VDC P1SIL3DS MG3
    Item No.:
    1304040000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • SCS 24VDC P1SIL3DS M
    Item No.:
    1303760000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010

  • ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullSetsSC-RJ
  • IE-PS-V14M-2SC-POF-QA
    Item No.:
    2568260000
    Packaging unit:
    10 PC

    FO connector, Version 14, SC-RJ POF, reconnectable, IP67

  • IE-PS-V14M-2SC-POF
    Item No.:
    1191550000
    Packaging unit:
    10 PC

    FO connector, Version 14, SC-RJ POF, IP67

  • ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - LC
  • IE-BS-V04P-LCD-SM-C
    Item No.:
    1963450000
    Packaging unit:
    10 PC

    Flange FO, IP67, Version 4, LC Duplex coupling, Singlemode

  • IE-BS-V04P-LCD-MM-C
    Item No.:
    1964460000
    Packaging unit:
    10 PC

    Flange FO, IP67, Version 4, LC Duplex coupling, Multimode

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsInductive loadsD-SERIES DRL3 CO contact
  • DRL373012L
    Item No.:
    2765210000
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeFunctional safetySIL3 Safety RelaysSAFESERIES - SIL3 emergency off relay / Fire & Gas
  • SCS 24VDC P2SIL3ES
    Item No.:
    1319280000
    Packaging unit:
    1 PC

    SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)

  • ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet RJ45Module
  • IE-TO-RJ45-FJ-P
    Item No.:
    8946950000
    Packaging unit:
    10 PC

    Mounting rail outlet, RJ45, PROFINET, IP20, Cat.5 (ISO/IEC 11801)

  • IE-TO-RJ45-FJ-B
    Item No.:
    8946940000
    Packaging unit:
    10 PC

    Mounting rail outlet, RJ45, EIA/TIA T568 B, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • IE-TO-RJ45-FJ-A
    Item No.:
    8946930000
    Packaging unit:
    10 PC

    Mounting rail outlet, RJ45, EIA/TIA T568 A, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)

  • ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullEmpty housings
  • IE-PH-V14M-FO
    Item No.:
    1058100000
    Packaging unit:
    10 PC

    Empty enclosure

  • ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V1 metal bayonetSetsSC
  • IE-PS-V01M-2SC-POF
    Item No.:
    1963280000
    Packaging unit:
    10 PC

    FO connector, Version 1, SC-RJ POF, IP67

  • IE-PS-V01M-2SC-POF-BP
    Item No.:
    1963290000
    Packaging unit:
    10 PC

    FO connector, Variant 1, SC-RJ POF, with kink protection, IP67

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH1 NO and 1 NC contact
  • DRH275012LT
    Item No.:
    1220040000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275524LT
    Item No.:
    1220090000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275220LT
    Item No.:
    1220080000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275024LT
    Item No.:
    1220050000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH275110LT
    Item No.:
    1220070000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay 1 NO contact and 1 NC contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - SC
  • IE-PS-V04P-2SC-POF
    Item No.:
    1963380000
    Packaging unit:
    10 PC

    FO connector, Version 4, SC-RJ POF, IP67

  • IE-BS-V04P-SCRJ2SC-SM-C
    Item No.:
    1963420000
    Packaging unit:
    10 PC

    Flange FO, IP67, Version 4, coupling from SCRJ on 2*SC, Singlemode

  • IE-BS-V04P-SCRJ2SC-MM-C
    Item No.:
    1964470000
    Packaging unit:
    10 PC

    Flange FO, IP67, Version 4, coupling from SCRJ on 2*SC, Multimode, POF

  • IE-PS-V04P-2SC-POF-BP
    Item No.:
    1963390000
    Packaging unit:
    10 PC

    FO connector, Version 4, SC-RJ POF, kink prevention, IP67

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsHigh DC voltagesD-SERIES DRH2 NO contact
  • DRH276024LT
    Item No.:
    1220150000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276220LT
    Item No.:
    1220190000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276012LT
    Item No.:
    1220140000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

  • DRH276110LT
    Item No.:
    1220180000
    Packaging unit:
    10 PC

    D-SERIES DRW / DRH, Relay, Number of contacts: 2, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes

Related products