Properties
Version | Terminal markers, Insert markers, 30 x 6.3 mm, white |
Order No. | 1607720000 |
Type | ESO 7 DIN A4 WS |
GTIN (EAN) | 4008190206116 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 6.3 mm |
Width (inches) | 0.248 inch |
Net weight | 10.5 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Material | Paper |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label sheet = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 240 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
UL 94 flammability rating | HB |
Width | 6.3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62252) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1607720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1607720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1631910000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent
Is accessory of
-
Item No.:1631910000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent
-
Item No.:1779120000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue
-
Item No.:1779010000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779020000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige
-
Item No.:1779130000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange
-
Item No.:2593450000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 beige
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1806120000Packaging unit:50 PC
EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent