Properties
Version | PCB plug-in connector, female header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 16, 90°, Tape |
Order No. | 2747440000 |
Type | FFH S1/16H F1 B RL |
GTIN (EAN) | 4064675000907 |
Qty. | 560 items |
Product data |
IEC: / 2.8 A UL: 150 V |
Packaging | Tape |
Depth | 10.9 mm |
Depth (inches) | 0.429 inch |
Height | 3.7 mm |
Height (inches) | 0.146 inch |
Width | 15.24 mm |
Width (inches) | 0.6 inch |
Net weight | 2.898 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Transmission rate | 3.125 Gbit/s |
Product family | OMNIMATE Signal - Board-to-Board |
Type of connection | Board connection |
Mounting onto the PCB | SMD solder connection |
Pitch in mm (P) | 1.27 mm |
Pitch in inches (P) | 0.05 " |
Outgoing elbow | 90° |
Number of poles | 16 |
Number of solder pins per pole | 1 |
Coplanarity: | 0.1 mm |
Number of rows | 1 |
Pin series quantity | 2 |
Protection degree | IP20 |
Volume resistance | <25 mΩ |
Plugging cycles | 500 |
Plugging force/pole, max. | 0.6 N |
Pulling force/pole, max. | 0.6 N |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Insulation strength | ≥ 10¹⁰ Ω |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | ≥ 2 µm Ni / ≥ 0.4 µm PdNi / ≥ 0.05 µm Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 125 °C |
Rated current, min. number of poles (Tu=20°C) | 2.8 A |
Clearance, min. | 0.4 mm |
Creepage distance, min. | 0.4 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Rated voltage (UL 1977) (obsolete) | 150 V |
Packaging | Tape |
VPE length | 305 mm |
VPE width | 202 mm |
VPE height | 25 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224313) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2747440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Counterparts
-
Item No.:2746990000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 16, 180°, Tape
-
Item No.:2747080000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 16, 180°, Tape
-
Item No.:2747170000Packaging unit:560 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 16, 90°, Tape
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH1 - Male header, Board connection (stack height 1.75 mm)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH3 - Male header, Board connection (stack height 3.25 mm)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH - Male header, Board connection