Properties
Version | Heating panel fan, IP20, silver |
Order No. | 2558000000 |
Type | FH-TCO 400W 230V |
GTIN (EAN) | 4050118568646 |
Qty. | 1 items |
Depth | 104 mm |
Depth (inches) | 4.094 inch |
Height | 226.5 mm |
Height (inches) | 8.917 inch |
Width | 85 mm |
Width (inches) | 3.346 inch |
Net weight | 1,200 g |
Operating temperature range | -40...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Continuous heat output at 10°C | 400 W |
Inrush current | max. 1.8 A |
Operating temperature range | -40...70 °C |
Operating voltage | 230 V |
Protection degree | IP20 |
Type of connection | Spring contact |
Type of mounting | Rail |
With room thermostat | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53253) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2558000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000737 |
ETIM 7.0 | EC000737 |
ETIM 8.0 | EC000737 |
ETIM 9.0 | EC000737 |
ECLASS 9.1 | 27-18-07-10 |
ECLASS 10.0 | 27-18-07-10 |
ECLASS 11.0 | 27-18-07-10 |
ECLASS 12.0 | 27-18-07-10 |
ECLASS 13.0 | 27-18-07-10 |
ECLASS 14.0 | 27-18-07-10 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E497839 |