Properties
Version | SAK Series, Allen hex screw, Screws, Number of poles: 1 |
Order No. | 1567480000 |
Type | FKSC M4X6 D8/SW2 |
GTIN (EAN) | 4008190033491 |
Qty. | 100 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | Miscellaneous |
Colour | grey |
Version | Screws |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Metric size of the thread, external | 4 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Surface finish | Miscellaneous |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54358) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1567480000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1567480000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 5 ENCL 17/18 EN](http://download.weidmueller.com/asset/download/file/39477) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |