Properties
Version | Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, pluggable, V-0, Wemid |
Order No. | 1167630000 |
Type | FUCR SW |
GTIN (EAN) | 4032248113903 |
Qty. | 10 items |
Depth | 40.5 mm |
Depth (inches) | 1.594 inch |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 6.3 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Type of mounting | Plugged |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60667) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1167630000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1167630000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |