Properties
Version | Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes |
Order No. | 2820030000 |
Type | G-3L-428/10 C |
GTIN (EAN) | 4064675345916 |
Qty. | 20 items |
Depth | 15.4 mm |
Depth (inches) | 0.606 inch |
Height | 31 mm |
Height (inches) | 1.22 inch |
Width | 428 mm |
Width (inches) | 16.85 inch |
Net weight | 225 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
UL 94 flammability rating | V-0 |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 17.8 mm |
Number of poles | 23 |
Rated voltage | 400 V |
Rated current | 63 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_314055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |