GWDR M25-PO

GWDR PO (flat gasket - polyethylene), Sealing ring, M 25, Polyethylene

Item No. 1777950000

Properties

Is accessory of

    Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsPlastic blanking plugs, round head IND
  • VP M25 K54
    Item No.:
    1776900000
    Packaging unit:
    100 PC

    VPK (blanking plug in plastic), Blanking plug, in closed state, M 25, 10 mm, IP65, Polyamid 6 (PA6 - GF30)

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version with spiral antikink protection
  • VG M25-K68 SKS
    Item No.:
    1776730000
    Packaging unit:
    25 PC

    VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 25, 15 mm, OD min. 13 - OD max. 18 mm, Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP54 kink protection and concentric strain relief
  • VGM25-MS54 ZE
    Item No.:
    1778480000
    Packaging unit:
    25 PC

    VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 25, 7 mm, OD min. 9 - OD max. 19 mm, IP65, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
  • VG M25 - K 68
    Item No.:
    1772310000
    Packaging unit:
    25 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M25-1/K68
    Item No.:
    1909870000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP67 version w/o approval
  • VG M25-K67
    Item No.:
    1909710000
    Packaging unit:
    25 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version
  • VGM25-SS 68 KB 10-14
    Item No.:
    1009870000
    Packaging unit:
    25 PC

    VG S (standard stainless steel cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
  • VG M25-1/MS68
    Item No.:
    1909920000
    Packaging unit:
    25 PC

    VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated

  • VG M25 - MS 68
    Item No.:
    1772230000
    Packaging unit:
    25 PC

    VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated