Properties
Version | Wire-end ferrule, Twin wire-end ferrule, 29 mm, 25 mm, green |
Order No. | 9037370000 |
Type | H16,0/38 ZH GN |
GTIN (EAN) | 4008190492847 |
Qty. | 50 items |
Packaging | loose |
Net weight | 1.82 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Twin wire end ferrule, green |
Version | Twin wire-end ferrule |
Collar height (A) | 17.2 mm |
Collar width (B) | 9.5 mm |
Colour code | Weidmueller |
Conductor cross-section | 16 mm² |
Contact surface diameter (D1) | 8.3 mm |
Contact surface length (L2) | 25 mm |
L1 in mm | 38 mm |
Metal sleeve thickness (S1) | 0.3 mm |
Plastic collar thickness (S2) | 0.6 mm |
Stripping length | 29 mm |
Wire connection cross section AWG, max. | AWG 6 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55484) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9037370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9037370000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9037370000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |
Is accessory of
-
Item No.:9013600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:9017340000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:9013610000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsCrimping tools... for wire end ferrulesCertified crimping tools