Properties
Version | HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20 |
Order No. | 1900460000 |
Type | HDC 06B SLU 1M20G |
GTIN (EAN) | 4032248585939 |
Qty. | 1 items |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 71.7 mm |
Width (inches) | 2.823 inch |
Mounting dimension - height | 40 mm |
Mounting dimension - width | 70 mm |
Net weight | 225 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Chemical resistance |
|
Cable entry | w. thread |
Height of base B1 | 5 mm |
Height of housing B | 54 mm |
Hole pitch length A2 | 70 mm |
Total length housing | 60 mm |
Width base C1 | 54.5 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 1.2 Nm |
BG | 3 |
Cable entry | w. thread |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of cover | without cover |
Design of housing | Base housing |
Design of locking system | End-locking clamp, lower side |
Internal thread | M 20 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Sealing | NBR |
Size | 3 |
Size of cable entries | M 20 |
Suitable for ModuPlug® | No |
Tightening torque | 1.2 Nm |
Top part/bottom part/lid | lower part |
Type | Base housing |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72296) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1900460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1900460000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1665200000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, End-locking clamp, lower side, Standard
Is accessory of
-
Item No.:2712240500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712240200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2710660200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2710660500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712240100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:1665200000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, End-locking clamp, lower side, Standard
-
Item No.:2712260100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712250100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712260200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712250200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712260500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712250500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6