Properties
Version | HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Side-locking clamp on lower side, Standard, Size of cable entries: M 40 |
Order No. | 1221060000 |
Type | HDC 32B TSBU 1M40G CS |
GTIN (EAN) | 4032248998173 |
Qty. | 1 items |
Depth | 94 mm |
Depth (inches) | 3.701 inch |
Height | 79 mm |
Height (inches) | 3.11 inch |
Width | 98 mm |
Width (inches) | 3.858 inch |
Net weight | 334.4 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Cable entry | w. thread |
Height of housing B | 79 mm |
Total length housing | 94 mm |
Width housing C | 82.5 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 2 Nm |
BG | 10 |
Cable entry | w. thread |
Colour (RAL) | RAL 5015 |
Design | Standard |
Design of housing | Cable entry from side |
Design of locking system | Side-locking clamp on lower side |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Size | 10 |
Size of cable entries | M 40 |
Suitable for ModuPlug® | Yes |
Tightening torque | 2 Nm |
Top part/bottom part/lid | upper part |
Type | Plug |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |  |
ROHS | Conform |