Properties
Version | HDC insert, Pin, 500 V, 40 A, Number of poles: 6, Screw connection, Size: 3 |
Order No. | 2466810000 |
Type | HDC AOC 6 MS |
GTIN (EAN) | 4050118501575 |
Qty. | 1 items |
Depth | 34.8 mm |
Depth (inches) | 1.37 inch |
Height | 41.7 mm |
Height (inches) | 1.642 inch |
Width | 51 mm |
Width (inches) | 2.008 inch |
Net weight | 68.3 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b67daa31-7dca-434d-8290-da7fb52f83a2 |
Height of socket | 41.7 mm |
Total length base | 34.8 mm |
Width | 51 mm |
BG | 3 |
Colour | Light Grey |
Conductor cross-section | 3 mm² |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Insulation strength | ≥ 10¹⁰ Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 6 |
Plugging cycles, silver | 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 40 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Series | AOC |
Size | 3 |
Type | Pin |
Type of connection | Screw connection |
UL 94 flammability rating | V-0 |
Volume resistance | 2.00 mΩ |
Blade size, crosshead | 0.6 x 3.5 mm |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 11 mm |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 16 |
Tightening torque, signal contact, max. | 1.5 Nm |
Tightening torque, signal contact, min. | 1.2 Nm |
BG | 3 |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 1.5 mm² |
Material | Polycarbonate, glass fibre reinforced |
Size | 3 |
Stripping length, rated connection | 11 mm |
Type of connection | Screw connection |
Volume resistance | 2.00 mΩ |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 16 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72303) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |