Properties
Version | Male, gold, 0.2 - 0.5 mm² |
Order No. | 2748700000 |
Type | HDC C HS SM0.2-0.5 AU |
GTIN (EAN) | 4050118890709 |
Qty. | 100 items |
Net weight | 0.15 g |
Limit temperature | -55 °C ... 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 0.5 mm² |
Conductor cross-section, min. | 0.2 mm² |
Contact diameter, male Ø | 1 mm |
Cross-section for connected wire | 0.2 - 0.5 mm² |
Material | Copper alloy |
Series | ModuPlug |
Surface finish | gold |
Type | Male |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 24 |
Wire connection cross section AWG, min. | AWG 20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188733) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748700000) |
User Documentation | [Manual GigaBit Module](https://mdcop.weidmueller.com/mediadelivery/asset/900_249238) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |
Accessories
-
Item No.:2748640000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748530000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Female, Required plug-in slots: 1
-
-
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
ConnectorsHeavy duty connectorsRockStar® ModuPlugData insertsField-attachable data connectorTools
Is accessory of
-
Item No.:3092820000Packaging unit:1 PC
Data module, 48 V, 5 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots:
-
Item No.:2748500000Packaging unit:5 PC
Power module, 4 A, Number of poles: , Crimp connection, Male, Required plug-in slots:
-
Item No.:2748520000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748650000Packaging unit:1 PC
Data use, 50 V, 5 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots:
-
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
ConnectorsHeavy duty connectorsRockStar® ModuPlugData insertsField-attachable data connectorTools