Properties
Version | Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 10, turned, Copper alloy |
Order No. | 1682300000 |
Type | HDC-C-M3-SM10.0AG |
GTIN (EAN) | 4008190474034 |
Qty. | 100 items |
Diameter | 6.1 mm |
Net weight | 2.16 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 10 mm² |
Contact diameter, male Ø | 3.6 mm |
Contact material | Copper alloy |
Cross-section for connected wire | 10 mm² |
Material | Copper alloy |
Production methods | turned |
Stripping length, rated connection | 10 mm |
Surface finish | silver |
Type | Pin |
Type of connection | Crimp connection |
Version insert | CM 3 |
Volume resistance | ≤1 mΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205033) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1682300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:9205440000Packaging unit:1 PC
Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp
-
Item No.:9018480000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp
-
ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools
ToolsMiscellaneous toolsContact removal toolsContact removal tools