Properties
Version | HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3 |
Order No. | 1873530000 |
Type | HDC HE 6 MP |
GTIN (EAN) | 4032248457786 |
Qty. | 1 items |
Depth | 51 mm |
Depth (inches) | 2.008 inch |
Height | 34.3 mm |
Height (inches) | 1.35 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 36.96 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b67daa31-7dca-434d-8290-da7fb52f83a2 |
Chemical resistance |
|
Height of plug | 34.3 mm |
Height of socket | 33.8 mm |
Total length base | 51 mm |
Width | 34 mm |
BG | 3 |
Colour | beige |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 6 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (cUR) |
|
Rated current (DIN EN 61984) | 24 A |
Rated current (UR) |
|
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HE |
Size | 3 |
Surface finish | Silver passivated |
Type | Male |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 3 |
Blade size, slotted (screw connection) | SD 0.5 x 3.0 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Size | 3 |
Stripping length, rated connection | 10 mm |
Surface finish | Silver passivated |
Type of connection | PUSH IN |
Volume resistance | ≤2 mΩ |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79657) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1873530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1873530000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1873530000&norm=0) |
Technical Documentation | [1873530000_HDC_HE_06_MP_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38860) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1471500000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding element
-
Item No.:1471300000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding System
Is accessory of
-
Item No.:2712250200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712260100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712250500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712260500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712250100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712260200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:3107170000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Item No.:2712240500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2710660200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712240200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712240100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2710660500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:3107180000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
Individual part of
-
Item No.:1061710000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1027660000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, PG 16
-
Item No.:1061720000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, M 20
-
Item No.:1027650000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 3, Poles: 6, PUSH IN, 500 V, 24 A, diecast aluminium, M 20