Properties
Version | HDC insert, Female, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 3 |
Order No. | 3125060000 |
Type | HDC HEE 10 FP |
GTIN (EAN) | 4099987279765 |
Qty. | 1 items |
Height | 32.5 mm |
Height (inches) | 1.28 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Length | 51 mm |
Length (inches) | 2.008 inch |
Net weight | 100 g |
Limit temperature | -40 °C ... 125 °C |
Chemical resistance |
|
Total length base | 51 mm |
Width | 34 mm |
BG | 3 |
Colour | beige |
Conductor cross-section | 2.5 mm² |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | ≥ 10¹⁰ Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 10 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HEE |
Size | 3 |
Surge voltage category | III |
Type | Female |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, crosshead | size PH1 |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | PUSH IN connection |
Fixing screw | M 4 |
Rated cross-section | 2.5 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.2 Nm |
Tightening torque, min. PE connection | 0.8 Nm |
Wire cross section, AWG (PE), max. | AWG 20 |
Wire cross section, AWG (PE), min. | AWG 14 |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.5 Nm |
BG | 3 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Size | 3 |
Type of connection | PUSH IN |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 20 |
Wire connection cross section AWG, min. | AWG 14 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_324058) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ETIM 10.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ECLASS 15.0 | 27-44-02-05 |
ROHS | Conform |