Özellikler
Version | HDC kits, 1500 V, 550 A, Number of poles: 3, Screw connection |
Order No. | 1396260000 |
Type | HDC HP550 KIT 3F |
GTIN (EAN) | 4050118197648 |
Qty. | 1 adet |
Width | 200 mm |
Width (inches) | 7,874 inch |
Length | 162 mm |
Length (inches) | 6,378 inch |
Net weight | 5.760 g |
Limit temperature | -40 °C ... 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | a1b198df-2a58-40a5-bb31-ff1a2bb12993 |
Width | 200 mm |
Colour | black (similar to RAL 9005) |
Design of housing | Base housing |
Number of poles | 3 |
Rated current (DIN EN 61984) | 550 A |
Rated impulse voltage (DIN EN 61984) | 10 kV |
Rated voltage (DIN EN 61984) | 1.500 V |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Screw connection |
UL 94 flammability rating | V-0 |
Protection degree | IP68 when locked |
Colour | black (similar to RAL 9005) |
Connection type PE | Screw connection |
Contact material | Copper alloy |
Enclosure material | Aluminium diecast |
Seal material | Silicone rubber |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Screw connection |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_95970) |
User Documentation |
[1487740000_01_05_14_BPZ_HDC_HP_BOX_ICX_WEB.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37897)
[58230_HDC_HP550_KIT_3F_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39429) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002641 |
ETIM 7.0 | EC002641 |
ETIM 8.0 | EC002641 |
ETIM 9.0 | EC002641 |
ECLASS 9.0 | 27-44-03-06 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-03-06 |
ECLASS 11.0 | 27-44-03-06 |
ECLASS 12.0 | 27-44-03-06 |
ECLASS 13.0 | 27-44-03-06 |
ECLASS 14.0 | 27-44-03-06 |
ROHS | Conform |
Aksesuarlar
-
-
Ürün No.:1193590000Ambalaj birimi:10 adet
Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303)
-
-
Ürün No.:1193620000Ambalaj birimi:10 adet
Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
-
Ürün No.:1470130000Ambalaj birimi:1 adet
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
-
Ürün No.:1506850000Ambalaj birimi:1 adet
HDC kits, 1500 V, 550 A, Number of poles: 3, Crimp connection
-
Ürün No.:1488220000Ambalaj birimi:1 adet
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorAccessories
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version acc. to EN 45545
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version acc. to EN 45545
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorKits