Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard |
Order No. | 1119950000 |
Type | HDC IP68 24B MD |
GTIN (EAN) | 4050118041491 |
Qty. | 1 items |
Depth | 181 mm |
Depth (inches) | 7.126 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Mounting dimension - width | 164 mm |
Net weight | 502 g |
Limit temperature | -50 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
BG | 8 |
Colour |
black
black (similar to RAL 9005) |
Design of housing | Cover |
Series | HighPower |
Size | 8 |
Surface finish | Powder coating |
Type | Cover |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Surface finish | Powder coating |
Tightening torque | 11 Nm |
BG | 8 |
Clamp version | Clamping yoke connection |
Colour (RAL) |
RAL 9011
RAL 9005 |
Design | Standard |
Design of housing | Cover |
Design of locking system | Clamping yoke connection |
Sealing | Silicone rubber |
Size | 8 |
Tightening torque | 11 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_73321) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1119950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1119950000) |
User Documentation | [BPZ_HDC_Gehaeuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_313927) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
ToolsScrewdriversSocket wrenchSocket wrench sets