Properties
Version | Insert |
Order No. | 2427900000 |
Type | HDC MBUS8 X6A MC |
GTIN (EAN) | 4050118436976 |
Qty. | 2 items |
Height | 34.8 mm |
Height (inches) | 1.37 inch |
Width | 12.2 mm |
Width (inches) | 0.48 inch |
Net weight | 9.5 g |
Limit temperature | -40 °C ... 90 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2ac5c63f-7f5e-465a-860d-49cfb7bbe5b5 |
Category | Cat. 6A |
Coding | X-coded |
Contact surface | Gold-plated |
Insulation strength | ≥ 100 MΩ |
Number of poles | 8 |
Plugging cycles | 100 |
Pollution severity | 2 |
Rated current | 0.5 A |
Rated voltage | 50 V |
Transmission rate | 10 Gbps |
Type | Pin |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87524) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2427900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2427900000) |
Product Change Notification |
[PCN](https://mdcop.weidmueller.com/mediadelivery/asset/900_87721)
[PCN](https://mdcop.weidmueller.com/mediadelivery/asset/900_87725) |
User Documentation | [Instructions sheet HDC ModuPlug field attachable](https://mdcop.weidmueller.com/mediadelivery/asset/900_86773) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |