Properties
Version | Power module |
Order No. | 2748260000 |
Type | HDC MHP 200 PE MAS |
GTIN (EAN) | 4050118890891 |
Qty. | 2 items |
Depth | 34.2 mm |
Depth (inches) | 1.346 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 34.2 mm |
Width (inches) | 1.346 inch |
Net weight | 89.5 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | fa505316-3e43-4ad0-930c-360dfdbe182a |
Material | Polycarbonate |
Number of poles | 1 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 1,000 V |
Required plug-in slots | 2 |
Type | Male |
UL 94 flammability rating | V-0 |
Conductor cross-section, max. | 70 mm² |
Conductor cross-section, min. | 25 mm² |
Type of connection | Axial screw connection |
Clamping range, power contact, max. | 70 mm² |
Clamping range, power contact, min. | 25 mm² |
Stripping length according to the cable diameter |
|
Tightening torque, max. according to the conductor cross-section |
|
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188692) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748260000) |
User Documentation | [Manual Axial Screw](https://mdcop.weidmueller.com/mediadelivery/asset/900_249239) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E310075 |