Properties
Version | Installation cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m |
Order No. | 2763430000 |
Type | IE-C5AS4VG-500 |
GTIN (EAN) | 4064675030904 |
Qty. | 1 items |
Length | 500 m |
Length (inches) | 19,685.039 inch |
Net weight | 33,000 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -40 °C...80 °C |
Core cross-section | 0.33 mm² |
Insulation | PE |
Number of poles | 4 |
Number of wires | 4 |
Resistance to oils | limited |
Resistance to spread of flame | in accordance with IEC 60332-1 / UL 1685 |
Sheathing colour | green (RAL 6018) |
Test voltage: wire-wire-shield | 2000 Veff, 50 Hz, 1 min |
Standard, additional standards |
UL-File E11901 Vol.3 Sec.1 Page 2 Verified Cat. 5e
UL-File E116441 Vol.1 Sec.6 Page 8 UL-File E306668 Vol.1 Sec.3 Page 1 |
Standard, assembly | UL-Style 21694 |
Standard, insulating material | DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material | DIN EN 13602 Cu-ETP-A..B |
Standard, wire material | DIN EN 13602 Cu-ETP-A |
Standard, additional standards |
UL-File E11901 Vol.3 Sec.1 Page 2 Verified Cat. 5e
UL-File E116441 Vol.1 Sec.6 Page 8 UL-File E306668 Vol.1 Sec.3 Page 1 |
Standard, assembly | UL-Style 21694 |
Standard, insulating material | DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material | DIN EN 13602 Cu-ETP-A..B |
Standard, wire material | DIN EN 13602 Cu-ETP-A |
Arrangement of wire cores | Star-quad |
Colour sequence or wires - wire pairs | white, yellow, blue, orange |
Complete shielding |
Aluminium foil
Shielding braid made from copper wiring |
Cross-section | 4*AWG 22/1 - 0.33 mm² |
Diameter of inner sheathing | 4.05 mm |
Filler | As central element |
Insulation | PE |
Insulation cross-section | 1.5 mm |
Material sheath | PVC |
Number of wires | 4 |
Overlap of shielding braid | 85 % |
Sheath diameter, max. | 6.7 mm |
Sheath diameter, min. | 6.3 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 0.9 mm |
Shielding | SF/UTP |
Shielding braid thickness | 0.13 mm |
Standard designations | 2YY(ST)CY 2x2x0,64/1,5-100 GN |
Strands | 1 |
Wire core insulation thickness | 0.43 mm |
Wire material | Non-insulated copper wire |
Capacity at 1 kHz | 52 nF/km |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Delay skew | 40 ns/100m |
Loop resistance | 115 Ω/km |
Operating voltage (UL rating) | 600 V |
Operating voltage, UL | 600 V |
Resistance differential | 3 % |
Signal propagation time | 5.3 ns/m |
Test voltage: wire-wire-shield | 2000 Veff, 50 Hz, 1 min |
Transfer impedance | 10 mΩ/m at 10 MHz |
Abrasion resistance | good |
Colour | green |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 8 x cable diameter |
Resistance to oils | limited |
Resistance to spread of flame | in accordance with IEC 60332-1 / UL 1685 |
UV-resistant | Complies with UL 1581 Sec. 1200 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ROHS | Conform |