Properties
Version | Dragline cable, M8 P-code - IP67 straight socket, Open, Cat. 5e, PUR, 20 m |
Order No. | 2717740200 |
Type | IE-C5DE4UP0200PSSXXX-E |
GTIN (EAN) | 4050118778854 |
Qty. | 1 items |
Length | 20 m |
Length (inches) | 787.402 inch |
Net weight | 1,232 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Bending cycles | 2 Mio |
Colour coding |
white
yellow blue orange |
Halogen | halogen-free, according to IEC 60754 |
Insulation | Polyolefin |
Number of poles | 4 |
Number of wires | 4 |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame | Yes |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Temperature range, moving | -30...70 °C |
Temperature range, stationary | -40...80 °C |
Test voltage: wire-wire-shield |
1 kV DC, 1 min
1000 Veff, 50 Hz, 1 min |
Protection degree | IP67 |
Plug left | M8, P-coded, IP67, female contact, straight, plug, Plastic, shielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293143) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2717740200) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |