Properties
Version | Patch cable, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.6 m, , straight, 6 kV |
Order No. | 3109120006 |
Type | IE-C6NO8LW0006S40S40-W-K6KV |
GTIN (EAN) | 4099987186445 |
Qty. | 1 items |
Length | 0.6 m |
Length (inches) | 23.622 inch |
Net weight | 999 g |
Operating temperature | -20 °C...60 °C |
Current-carrying capacity at 50 °C | 1 A |
PoE / PoE+ | conforming to IEEE 802.3at |
Connector standard | IEC 60603-7 |
Connector standard | IEC 60603-7 |
Colour coding |
white / blue
white / orange white / green white / brown |
Cross-section | 4x2xAWG30/7 |
Insulation | PE |
Material sheath | LSZH |
Number of wires | 8 |
Sheath diameter, max. | 3.3 mm |
Sheath diameter, min. | 2.9 mm |
Sheathing colour | white |
Shielding | U/UTP |
Category | Cat. 6 |
Rated impulse withstand voltage | 6 kV |
Colour | white |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug left | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Plug right | RJ45, IP30 (plugged), male contact, straight, plug, shielded |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ETIM 10.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ECLASS 15.0 | 27-06-03-08 |
Approvals |  |
ROHS | Conform |