Properties
Version | System cable, PushPull Power, PushPull Power, PVC, 2 m |
Order No. | 1350120020 |
Type | IE-CSPS5VS0020VAPVAP-X |
GTIN (EAN) | 4050118192926 |
Qty. | 1 items |
Length | 2 m |
Length (inches) | 78.74 inch |
Net weight | 100 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Installation temperature | -15 °C...70 °C |
REACH SVHC | Lead 7439-92-1 |
Connector left | PushPull Power |
Connector right | PushPull Power |
Material sheath | PVC |
Product type | System cable |
Sheathing colour | grey (similar to RAL 7001) |
Current-carrying capacity at 50 °C | 16 A |
Rated voltage | 24 V |
Connector standard | in accordance with PROFINET specification |
Connector standard | in accordance with PROFINET specification |
Cross-section | 5*1.5 mm² |
Insulation | PVC |
Material sheath | PVC |
Number of wires | 5 |
Sheath diameter, max. | 8.1 mm |
Sheathing colour | grey (similar to RAL 7001) |
Shielding | unshielded |
Wire connection cross section AWG, max. | AWG 16 |
Wire material | Non-insulated copper wire |
Bending cycles | 1 mill. |
Halogen | Yes |
Min. bending radius, once only | 4 x cable diameter |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Plug left | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
Plug right | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
Plug left | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
Plug right | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000993 |
ETIM 7.0 | EC003248 |
ETIM 8.0 | EC003248 |
ETIM 9.0 | EC003248 |
ECLASS 9.0 | 27-06-20-01 |
ECLASS 9.1 | 27-06-23-90 |
ECLASS 10.0 | 27-06-01-05 |
ECLASS 11.0 | 27-06-01-05 |
ECLASS 12.0 | 27-06-01-05 |
ECLASS 13.0 | 27-06-01-05 |
ROHS | Conform |
Accessories
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 12Blank