Properties
Version | FrontCom, Signal insert HDMI, Socket / socket |
Order No. | 3042050000 |
Type | IE-FCI-DP-FF |
GTIN (EAN) | 4099987013994 |
Qty. | 1 items |
Net weight | 151 g |
Operating temperature | -20 °C...45 °C |
Insert type | Signal insert HDMI |
Protection degree | IP20 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-18-90-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ROHS | Conform |