Properties
Version | Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 0.5 m |
Order No. | 2903650005 |
Type | IE-FM5Z2LM0005LD0LD0-X |
GTIN (EAN) | 4099986026896 |
Qty. | 1 items |
Length | 0.5 m |
Length (inches) | 19.685 inch |
Net weight | 200 g |
Operating temperature | -20 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Specification for checking the symmetrical communication cabling | IEC 61935-3 |
Specification for twisted-pair device connection cables |
IEC 61156-6
DIN EN 50288-4-2 |
Connector standard | IEC 61754-20 |
Connector standard | IEC 61754-20 |
Attenuation |
≤ 1.5 dB at 1300 nm
≤ 3.5 dB at 850 nm |
Bandwidth |
≥ 500 MHz*km at 1300 nm
≥ 1500 MHz*km at 850 nm |
Fibre type |
GOF
Multimode OM4 |
Cable layout | ZIPCORD |
Core diameter | 50 µm |
Material sheath | LSZH |
Primary coating | 245 µm |
Sheath diameter | 2 * 1.5 mm |
Sheathing colour | Magenta |
Standard designations | I-V(ZN)H |
Halogen | No |
Min. bending radius, once only | 10 x cable diameter |
Min. bending radius, repetitive | 20 x cable diameter |
Resistance to spread of flame | IEC 60754-2 |
Plug left | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug left | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |