Properties
Version | Patch cable, ST, ST IP 20, 62.5 µm, PVC, 1 m |
Order No. | 8813270000 |
Type | IE-FM6Z2VO0001MST0ST0X |
GTIN (EAN) | 4032248513123 |
Qty. | 1 items |
Length | 1 m |
Length (inches) | 39.37 inch |
Net weight | 37 g |
Storage temperature | -25 °C...75 °C |
Operating temperature | -5 °C...75 |
Installation temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Connector standard | IEC 61754-2 |
Connector standard | IEC 61754-2 |
Attenuation |
≤ 3.2 dB/km at 850 nm
≤ 0.9 dB/km at 1300 nm |
Bandwidth |
≥ 250 MHz*km at 850 nm
≥ 600 MHz*km at 1300 nm |
Fibre type |
GOF
Multimode OM1 |
Cable layout | ZIPCORD |
Core diameter | 62.5 µm |
Material sheath | PVC |
Primary coating | 245 µm |
Sheath diameter | 3*6 mm |
Sheathing colour | orange |
Standard designations | I-V(ZN)Y |
Min. bending radius, once only | 30 mm |
Min. bending radius, repetitive | 60 mm |
Plug left | ST, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | ST, IP20, male contact, straight, plug, Plastic, unshielded |
Plug left | ST, IP20, male contact, straight, plug, Plastic, unshielded |
Plug right | ST, IP20, male contact, straight, plug, Plastic, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |