Properties
Version | PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 180°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape |
Order No. | 2795170000 |
Type | IE-PCB-SPE-P-180V2.1-THR RL |
GTIN (EAN) | 4064675119265 |
Qty. | 100 items |
Packaging | Tape |
Depth | 9.3 mm |
Depth (inches) | 0.366 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 4.03 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | T1-B |
LED | No |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 2 |
Outgoing elbow | 180° |
Performance-Category | T1-B 10/100 MBit/s, 1000 MBit/s |
Pitch in inches (P) | 0.071 " |
Pitch in mm (P) | 1.8 mm |
Plugging cycles | 750 |
Plugging force/pole, max. | 3.5 N |
Plugging force/pole, min. | 9.1 N |
Product family | Industrial Ethernet |
Protection degree | IP20 |
Pulling force / pole, min. | 3.4 N |
Pulling force/pole, max. | 6.7 N |
Shield surface | tinned |
Shielding | Yes |
Shielding material | CuSn |
Side termination, characteristic | Clip-on flange |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 2.1 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate |
10/100 MBit/s
1000 MBit/s |
Type of connection |
Solder connection
Male contact |
Dielectric strength, contact / contact | 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 4 A |
Rated voltage | 72 V |
Connector standard | IEC 63171-2 |
Insulating material | LCP |
Colour | silver |
Colour chart (similar) | RAL 7001 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | CuMg |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Layer structure of solder connection | 2...4 µm Ni / ≥ 0.25 µm Au |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tape |
VPE length | 330 mm |
VPE width | 330 mm |
VPE height | 29 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239581) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2795170000) |
Product Change Notification |
[20221209 Änderung von SPE Typbezeichnung](https://mdcop.weidmueller.com/mediadelivery/asset/900_289018)
[20221209 Change of SPE type description](https://mdcop.weidmueller.com/mediadelivery/asset/900_289019) |
Technical Documentation |
[IE-PCB-SP0-P-180V-THR](https://mdcop.weidmueller.com/mediadelivery/asset/900_200642)
[74678_IE-PCB-SP0-P-180V-THR_CD_20230606.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306602) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E316369 |