Properties
Version | Built-in plugs, M8 PCB insert, IP67 with housing, SMD solder connection, 180°, Number of poles: 2 |
Order No. | 2795110000 |
Type | IE-PCB-SPM-P-180-SMD |
GTIN (EAN) | 4064675119166 |
Qty. | 100 items |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 22.1 mm |
Height (inches) | 0.87 inch |
Width | 10.1 mm |
Width (inches) | 0.398 inch |
Net weight | 5.14 g |
Operating temperature | -40 °C...85 °C |
Category | T1-B |
Mounting onto the PCB | SMD solder connection |
Number of poles | 2 |
Outgoing elbow | 180° |
Performance-Category | T1-B |
Plugging cycles | ≥ 100 |
Product family | Industrial Ethernet |
Protection degree | IP67 with housing |
Soldering process |
Reflow soldering
Manual soldering |
Insulation strength | ≥ 500 MΩ |
Rated current | 4 A |
Rated voltage | 72 V |
Connector standard | IEC 63171-5 |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 500 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
VPE length | 327 mm |
VPE width | 327 mm |
VPE height | 52 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_263977) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2795110000) |
Technical Documentation | [IE-PCB-SPM-P-180-SMD](https://mdcop.weidmueller.com/mediadelivery/asset/900_200640) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ROHS | Conform |