IE-PCB-SPM-P-90-THR

This product will soon be unavailable.

Built-in plugs, M8 PCB insert, Solder connection, IP67 with housing, THT/THR solder connection, 90°, Number of poles: 2, Tape

Item No. 2795100000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Category
Mounting onto the PCB
Number of poles
Outgoing elbow
Performance-Category
Plugging cycles
Product family
Protection degree
Shielding
Side termination, characteristic
Solder pin dimensions
Soldering process
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
Rated current

Standards

Connector standard

Material data

Insulating material
Colour
Colour chart (similar)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact material
Contact surface
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0