Properties
Version | Plug housing protective cap |
Order No. | 1963890000 |
Type | IE-PP-V04P |
GTIN (EAN) | 4032248646319 |
Qty. | 10 items |
Depth | 46.7 mm |
Depth (inches) | 1.839 inch |
Net weight | 10.3 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Housing main material | PA UL 94 V0 |
Protection degree | IP67 |
Type of mounting | Indoors only |
UL 94 flammability rating | V-0 |
Certificate no. (cULus) | E316369 |
Approval/Certificate/Document of Conformity | [UL Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58420) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ETIM 10.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ECLASS 15.0 | 27-44-02-08 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Is accessory of
-
Item No.:1963390000Packaging unit:10 PC
FO connector, Version 4, SC-RJ POF, kink prevention, IP67
-
Item No.:1963380000Packaging unit:10 PC
FO connector, Version 4, SC-RJ POF, IP67
-
Item No.:1962520000Packaging unit:10 PC
Empty enclosure, Plug housing, Variant 4 to IEC 61076-3-106, IP67
-
Item No.:1962530000Packaging unit:10 PC
Empty enclosure, Plug housing, bending protection, Variant 4 to IEC 61076-3-106, IP67
-
Item No.:1271240000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963170000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963180000Packaging unit:10 PC
RJ45 crimp plug, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963190000Packaging unit:1 PC
RJ45 crimp plug, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963160000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - SC
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullSets - RJ45