Properties
Version | Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, 0 °C...60 |
Order No. | 1504210000 |
Type | IE-SW-BL06-4POE-2SC |
GTIN (EAN) | 4050118312195 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2022 |
Alternative product | [2682390000](~/p/2682390000) |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 115 mm |
Height (inches) | 4.528 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 375 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | 0 °C...60 |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
FCC Part 15 Subpart B Class A
EN 55022 Class A EN 61000-4-2 (ESD), Stage 3 EN 61000-4-3 (RS), Stage 3 EN 61000-4-4 (EFT), level 4 EN 61000-4-5 (surge), level 4 EN 61000-4-6 (CS), Stage 3 EN 61000-4-8 |
Free fall | According to IEC 60068-2-32 |
Safety standard | UL 508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 |
Operating temperature, min. | 0 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Transmission rate | 100 Mbps |
Transceiver type | Multimode |
Connector type | SC-Duplex |
Transmission distance, typ. | 5 km |
Wavelength |
|
Receive power |
|
Transmission power |
|
Link-budget | 12 dB |
Time interval | 5 years |
Fibre-optic ports |
100BaseFX ports (SC connector)
Multimode |
Function DIP switch | 1x for enabling/disabling the broadcast storm protection |
LED indicator |
PWR1
PWR2 10/100M (TP-Port) 100M (fibre-optic port). PoE |
Number of ports |
4x RJ45 10/100 BaseT(X) PoE+
2x SC Multi-mode |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
MTBF |
|
PoE output current |
|
PoE output power |
|
PoE pin assignment | V-, V-, V+, V+ for pin 1, 2, 3, 6 (endspan, MDI-X alternative A) |
Total PoE power budget |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption |
5.5 A with 24 V DC (at full PoE+ load)
2.6 A with 48 V DC (at full PoE+ load) |
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
24/48 V DC
2 redundant inputs |
Voltage supply range |
|
MAC table size | 1 K |
Packet buffer size | 512 kBit |
Housing main material | Aluminium |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | unmanaged PoE |
Type of mounting |
DIN rail
Panel (with optional mounting kit) |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3af for Power-over-Ethernet
IEEE 802.3at for Power-over-Ethernet IEEE 802.3 for 10BaseT IEEE 802.3u for 100BaseT(X) and 100BaseFX IEEE 802.3x for flow control |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35478) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61918) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1504210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1504210000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1504210000&norm=0) |
Product Change Notification | [Product Change Notification IE-SW-BL06-PoE-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_74682) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35529) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
-
Item No.:8946970000Packaging unit:10 PC
Mounting rail outlet, fibre-optic, SC duplex, Multimode, GOF, POF, IP20
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
Industrial EthernetMounting kits (19" rack, wall, DIN rail)Mounting kit for 19" rack assembly
ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsFibre optic mounting rail outletSC-Duplex
Lightning and Surge ProtectionSPDs for data interfacesEthernet