Properties
Version | Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C |
Order No. | 1286920000 |
Type | IE-SW-BL06T-2TX-4POE |
GTIN (EAN) | 4050118077926 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 114 mm |
Height (inches) | 4.488 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 375 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
FCC Part 15 Subpart B Class A
EN 55032 EN 55024 IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 V EN 61000-4-8 |
Free fall | According to IEC 60068-2-32 |
Safety standard | UL 508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Function DIP switch | Broadcast storm protection enable/disable |
LED indicator |
PWR1
PWR2 10/100M (TP-Port) PoE |
Number of ports |
2 * RJ45 10/100 BaseT(X)
4 * RJ45 10/100 BaseT(X) PoE+ |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
MTBF |
|
PoE output current |
|
PoE output power |
|
PoE pin assignment | Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI |
Total PoE power budget |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption |
5.5 A with 24 V DC (at full PoE+ load)
2.6 A with 48 V DC (at full PoE+ load) |
Inrush current | 64.56 A at 48 V DC (0.1 to 1 ms) |
Overload current protection | Yes |
Power consumption | max. 13.2 W (without PD´s consumption) |
Power loss | 36.4 BTU/h |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs |
Voltage supply range |
|
MAC table size | 2 K |
Packet buffer size | 768 kBit |
Housing main material | Aluminium |
Protection degree | IP30 |
Speed | Fast Ethernet |
Switch | unmanaged PoE |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3af for Power-over-Ethernet
IEEE 802.3at for Power-over-Ethernet IEEE 802.3 for 10BaseT IEEE 802.3u for 100BaseT(X) IEEE 802.3x for flow control |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96971)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35478) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289045) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103274) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1286920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1286920000) |
Product Change Notification | [Product Change Notification IE-SW-BL06-PoE-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_74682) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_35529) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Lightning and Surge ProtectionSPDs for data interfacesEthernet
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly