Properties
Version | Mounting rail outlet, fibre-optic, SC duplex, Singlemode, IP20 |
Order No. | 8946980000 |
Type | IE-TO-SCD-SM |
GTIN (EAN) | 4032248734993 |
Qty. | 1 items |
Net weight | 40 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Grey |
Connection 1 | SC-Duplex |
Connection 2 | SC-Duplex |
Fibre type | Singlemode |
Housing main material | PA UL 94 V0 |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 1000 |
Protection degree | IP20 |
Type of mounting | TS 35 |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-4 |
Engineering Data | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues | |
Brochures |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
Approvals | |
ROHS | Conform |
UL File Number Search | |
Certificate No. (UL) | E477798 |
Accessories
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
MarkersDevice markersMultiCardESGESG 9/11Blank
Is accessory of
-
Item No.:1240870000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1412110000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1286530000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
Industrial EthernetUnmanaged SwitchesBasicLine series